CAD model selection
R220PW-P
PIPING
Manufacturer name
Belimo
Manufacturer order number
R220PW-P
Preview
Level of Geometry
high
low
Nominal dimension
20
Nominal pressure
40
kvs value
32.000
m³/h
Fitting type
overflow valve (e.g., pressure maintenance valve)
Max. operating pressure (working pressure) ps a)
10 bar
Product name
R220PW-P, 2-way Open/close ball valve, Internal thread
Max. medium temperature
5 °C
Housing designs
Passage
Housing connection types (in flow direction)
Internal thread
Installation situation
Hot and cold drinking water, PWH, PWC
Housing material
Brass
Surface
Galvanized
Min. medium temperature
5 °C
Closing pressure Δps
16000
Description/supplementary text for the order number
Open/close ball valve, For potable water applications, 2-way, DN 20, Internal thread, Rp 3/4", PN 40, ps 1000 kPa, Kvs 32 m³/h, Fluid temperature 5...100°C [41...212°F]
Part number of the standard
17
Information on exporting the valve/actuator combination.
Bei Auswahl von Zubehörkombination bitte Exportformat "Autodesk Revit Instance+Family 20XX (3D)" auswählen!
Accessories:
-
NRQ24A_High
NRQ24A_Low
NRFD230A-3_High
NRFD230A-3_Low
NRFD230A-3-O_High
NRFD230A-3-O_Low
NRFD230A-3-S2_High
NRFD230A-3-S2_Low
NRFD230A-3-S2-O_High
NRFD230A-3-S2-O_Low
SR230P_High
SR230P_Low
SR24P_High
SR24P_Low
NRF230A-3_High
NRF230A-3_Low
NRF24A_High
NRF24A_Low
NRF24A-MP_High
NRF24A-MP_Low
NRFA_High
NRFA_Low
NRFA-O_High
NRFA-O_Low
NRFA-S2_High
NRFA-S2_Low
NRFA-S2-O_High
NRFA-S2-O_Low
NR230A_High
NR230A_Low
NR230A-S_High
NR230A-S_Low
NR24A_High
NR24A_Low
NR24A-KNX_High
NR24A-KNX_Low
NR24A-MOD_High
NR24A-MOD_Low
NR24A-MP_High
NR24A-MP_Low
NR24A-S_High
NR24A-S_Low
SRQ24A_High
SRQ24A_Low
VLR24A-LP1_High
VLR24A-LP1_Low
LRQ24A_High
LRQ24A_Low
Preview - Generation
Preview
3D
2D

Embedded user actions