??
CAD模型选择
C215QFL-C
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
Preview
Level of Geometry
Description text
Nominal size
nominal pressure
25
Valve assembly type
flow rate/volume flow regulator
kvs value
0.000 m³/h
Product description
max. operating temperature
60 °C
max. operating pressure
16 bar
permitted media
Cold water
Manual adjustment on the valve available
No
max. Glykolanteil des Mediums
0
Body style
straight
Body connection variants
female thread
Body material
Brass
Surface
chrome-plated
Sheet number of the guideline
2
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
Preview - Generation
预览
3D
2D

Embedded user actions