CAD model selection
22CT-52H
Label
22CT-52H
PDM Article ID
304956
Level of Detail
High
Low
Name of Step
TF25 TRV MultiRange.stp
ExternalKey
22CT-52H
StateID
Products - Maintenance
Voltage AC/DC
AC/DC 24 V
Nominal voltage range
AC 21.6...26.4 V / DC 13.5...26.4 V
Power source UL
Class 2 Supply
Degree of protection IEC/EN
IP65
Degree of protection NEMA/UL
NEMA 4X
Housing
UL Enclosure Type 4X
Quality Standard
ISO 9001
UL 2043 Compliant
Suitable for use in air plenums per Section 300.22(C) of the NEC and Section 602 of the IMC
Ambient humidity
Max. 95% RH, non-condensing
Ambient temperature
-30...120°F [-35...50°C]
Preview - Generation
Preview
3D
2D

Embedded user actions