CAD model selection
22HH-500X
Label
22HH-500X
PDM Article ID
305034
Level of Detail
High
Low
Name of Step
WK01_ext.stp
ExternalKey
22HH-500X
StateID
Products - Maintenance
Voltage AC/DC
AC/DC 24 V
Nominal voltage range
AC 21.6...26.4 V / DC 13.5...26.4 V
Power source UL
Class 2 Supply
Degree of protection IEC/EN
IP65
Degree of protection NEMA/UL
NEMA 4X
Housing
UL Enclosure Type 4X
Quality Standard
ISO 9001
UL 2043 Compliant
Suitable for use in air plenums per Section 300.22(C) of the NEC and Section 602 of the IMC
Ambient humidity
Max. 95% RH, non-condensing
Ambient temperature
-4...122°F [-20...50°C]
Preview - Generation
Preview
3D
2D

Embedded user actions