CAD model selection
22HL-50
PDM Article ID
355073
Label
22HL-50
Level of Geometry
High
Low
ExternalKey
22HL-50
StateID
Products - Maintenance
Voltage AC/DC
AC/DC 24 V
Nominal voltage range
AC 21.6...26.4 V / DC 13.5...26.4 V
Degree of protection IEC/EN
IP65
Degree of protection NEMA/UL
NEMA 4
Quality Standard
ISO 9001
Ambient humidity
Max. 95% RH, non-condensing
Ambient temperature
-4...158°F [-20...70°C]
Preview - Generation
Preview
3D
2D

Embedded user actions