CAD model selection
22WDP-511
PDM Article ID
304620
Label
22WDP-511
Level Of Detail
High
Low
Name of Step
DPL.stp
StateID
Products - Maintenance
Voltage AC/DC
AC/DC 24 V
Nominal voltage range
AC 21.6...26.4 V / DC 13.5...26.4 V
Power source UL
Class 2 Supply
Degree of protection IEC/EN
IP65
Degree of protection NEMA/UL
NEMA 4
Quality Standard
ISO 9001
Ambient humidity
Max. 95% RH, non-condensing
Ambient temperature
14...122°F [-10...50°C]
Preview - Generation
Preview
3D
2D

Embedded user actions