CAD model selection
22DC-51
PDM Article ID
304636
Label
22DC-51
Level of Geometry
High
Low
mm
Name of Step
LK+ CO2.stp
ExternalKey
22DC-51
StateID
Products - Maintenance
Voltage AC/DC
AC/DC 24 V
Nominal voltage range
AC 19...29 V / DC 15...35 V
Power source UL
Class 2 Supply
Degree of protection IEC/EN
IP65
Degree of protection NEMA/UL
NEMA 4X
Housing
UL Enclosure Type 4X
Quality Standard
ISO 9001
UL 2043 Compliant
Suitable for use in air plenums per Section 300.22(C) of the NEC and Section 602 of the IMC
Ambient humidity
Max. 95% RH, non-condensing
Ambient temperature
32...122°F [0...50°C ]
Preview - Generation
Preview
3D
2D

Embedded user actions