??
CAD model selection
G215B-C
HELP_VARIABLE
Label
G215B-C
Level of Detail
Valve Size
0.5" [15]
Flow Pattern
2-way
Cv
0.400
ANSI Class
250
Fluid
chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 250, up to 400 psi below 150°F
Flow Characteristic
modified equal percentage
End Fitting
Internal thread
Valve Trim
Bronze
Preview - Generation
Preview
3D
2D

Embedded user actions