CAD model selection
LF24-SR US
Level of Detail
High
Low
Product Group
0
Label
LF24-SR US
Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
1 W
Power Consumption For Wire Sizing
5 VA
Torque
35 in-lb
Force
Control Type
DC 2...10 V
Direction Of Motion Motor
selectable with switch 0/1
Manual Override
Stroke
Angle of Rotation
Max. 95°
Running Time (Motor)
150 s / 90°
Running Time (Fail-Safe)
<25 s
Protection Category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-22...122°F [-30...50°C]
Non Fail-Safe Actuators
Outdoor Procted Actuators
Quick Running Actuators
Linear Actuators
Fire & Smoke Actuators
Airflow Measurement and Control
Accessories
Dummy
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions