??
CAD model selection
EV015R2+KBAC
HELP_VARIABLE
Manufacturer name
Belimo
Manufacturer order number
Preview
Level of Geometry
Description text
Nominal dimension
Nominal pressure PN
25
kvs value
m³/h
Valve assembly type
pressure-independent control valve (dynamic flow rate/volume flow regulator, pressure-balanced control valve, volume flow and temperature regulator) a)(A dynamic volume flow regulator maintains a constant flow rate regardless of the applied pressure differential.)
Product description
max. operating temperature
120 °C
max. operating pressure
16.000 bar
Permitted media
Wasser mit Glykol bis max. 60% vol.
Manual adjustment on the valve available
No
max. Glykolanteil des Mediums
60 %
Body types
2-way
Body connection variants
female thread
Body material
Brass
Surface
nickel-plated
Sheet number of the guideline
2
Preview - Generation
Preview
3D
2D

Embedded user actions