??
CAD model selection
CQK230A-T(0)
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Level of geometry
Order number / Reference number
Description text
Control
Mechanical power transmission
rotary
Actuator connection
Shaft holder
Application filed
Product description
nominal/operating voltage
V
type of nominal/operating voltage
min. Betriebsspannung (unterer Funktionsgrenze)
V
max. Betriebsspannung (oberer Funktionsgrenze)
V
nominal frequency (according to DIN EN 50160)
50/60 Hz
power consumption AC (in operation)
VA
max. power consumption AC (at rest)
0.5 VA
power consumption DC (in operation)
W
max. Leistungsaufnahme DC(Ruhe)
0.5 W
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
40 °C
Min. ambient temperature
5 °C
allowable ambient humidity (in operation)
95 % rF
Permissible condensation
pollution degree
Degree of protection
IP40
protection class
sound power level
35 dB(A)
mass (net)
kg
Sheet number of the guideline
24
Preview - Generation
Preview
3D
Characteristics Graph
2D

Embedded user actions