{belimo/01_antriebe/antriebe_mit_notstellfunktion/lf2020.prj},{NB=LF24-SR (0)},{SA810ID03=LF24-SR},{LOD=MIN},{SA700ID07=19.2},{SA700ID08=28.8},{SA700ID11=2.5},{SA700ID13=1.0},{SA700ID15=2.5},{SA700ID17=1.0},{SA700ID18=0.0},{SA700ID19=0.0},{SA700ID24=50},{SA700ID25=-30},{SA700ID26=95},{SA700ID31=30},{SA700ID32=1.500},{SA450ID03=0.000},{SA700ID007=21.6},{SA700ID008=28.8},{SA700ID12=5.00},{SA700ID16=5.00},{SA700ID05_=1},{SA700ID06_=3},{SA700ID09_=3},{SA700ID27_=0},{SA700ID28_=3},{SA700ID37_=0},{SA010ID04=Belimo},{PREVIEW=../../png/pic_eu_lf_neutral_01_4c.png},{SA810ID10=Drehantrieb mit Notstellfunktion, 4 Nm, AC/DC 24 V, 2...10 V, 150 s, IP54},{SA200ID03=Stetig},{SA300ID03=Dreh},{SA350ID03=Kraftschlüssig},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
LF24-SR(0)
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Level of geometry
Low
High
Low
High
Order number / Reference number
LF24-SR
LF24-SR
Description text
Rotary actuator fail-safe, 4 Nm, AC/DC 24 V, 2...10 V, 150 s, IP54
Rotary actuator fail-safe, 4 Nm, AC/DC 24 V, 2...10 V, 150 s, IP54
Control
continuous
continuous
Mechanical power transmission
rotary
Actuator connection
frictional
frictional
Shaft holder
universal/self-centring
universal/self-centring
Application filed
Air
Air
Product description
LF24-SR, Rotary actuator fail-safe, 4 Nm, IP54
LF24-SR, Rotary actuator fail-safe, 4 Nm, IP54
Nominal/operating voltage
24
24
V
Type of nominal/operating voltage
AC/DC
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2
19.2
V
max. Betriebsspannung (oberer Funktionsgrenze)
28.8
28.8
V
Nominal frequency (according to DIN EN 50160)
50/60
Hz
Power consumption AC (in operation)
2.5
2.5
VA
max. power consumption AC (at rest)
1.0
1.0
VA
Power consumption AC (in operation)
2.5
2.5
W
max. Leistungsaufnahme DC(Ruhe)
1.0
1.0
W
Switch-on current
0.0
0.0
A
Switch-on current duration regarding switch-on current field
0.0
0.0
ms
max. ambient temperature
50
°C
Min. ambient temperature
-30
°C
Permitted ambient humidity (in operation)
95
% rF
Permissible condensation
No
Pollution degree
Pollution degree 3
Degree of protection
IP54
Protection class
III, Sicherheitskleinspannung (SELV)
III, Sicherheitskleinspannung (SELV)
sound power level
30
30
dB(A)
mass (net)
1.500
1.500
kg
Sheet number of the guideline
24
Preview - Generation
預覽
生成CAD模型
3D
Characteristics Graph
2D
Embedded user actions