{belimo/01_antriebe/antriebe_ohne_notstellfunktion/smq2020a.prj},{NB=SMQ24A-SR (0)},{SA810ID03=SMQ24A-SR},{LOD=MIN},{SA700ID07=19.2},{SA700ID08=28.8},{SA700ID11=15.0},{SA700ID13=2.0},{SA700ID15=15.0},{SA700ID17=2.0},{SA700ID18=20.0},{SA700ID19=5.0},{SA700ID24=40},{SA700ID25=-30},{SA700ID26=95},{SA700ID31=63},{SA700ID32=1.700},{SA450ID03=0.000},{SA700ID007=21.6},{SA700ID008=28.8},{SA700ID12=26.00},{SA700ID16=26.00},{SA700ID05_=1},{SA700ID06_=3},{SA700ID09_=3},{SA700ID27_=0},{SA700ID28_=3},{SA700ID37_=0},{LODLEVELDUPE1=MIN},{SA010ID04=Belimo},{PREVIEW=../../png/pic_eu_smq24a_sr_4c.png},{SA810ID10=Superschnellläufer-Drehantrieb, 16 Nm, AC/DC 24 V, 2...10 V, 7 s, IP54},{SA200ID03=Stetig},{SA300ID03=Dreh},{SA350ID03=Kraftschlüssig},{LODLEVEL=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
SMQ24A-SR(0)
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Level of geometry
Low
High
Low
High
Order number / Reference number
SMQ24A-SR
SMQ24A-SR
Description text
Very fast running rotary actuator, 16 Nm, AC/DC 24 V, 2...10 V, 7 s, IP54
Very fast running rotary actuator, 16 Nm, AC/DC 24 V, 2...10 V, 7 s, IP54
Control
continuous
continuous
Mechanical power transmission
rotary
Actuator connection
frictional
Shaft holder
universal/self-centring
Application filed
Air
Product description
SMQ24A-SR, Very fast running rotary actuator, 16 Nm, IP54
SMQ24A-SR, Very fast running rotary actuator, 16 Nm, IP54
Nominal/operating voltage
24
24
V
Type of nominal/operating voltage
AC/DC
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2
19.2
V
max. Betriebsspannung (oberer Funktionsgrenze)
28.8
28.8
V
Nominal frequency (according to DIN EN 50160)
50/60
Hz
Power consumption AC (in operation)
15.0
15.0
VA
max. power consumption AC (at rest)
2.0
2.0
VA
Power consumption AC (in operation)
15.0
15.0
W
max. Leistungsaufnahme DC(Ruhe)
2.0
2.0
W
Switch-on current
20.0
20.0
A
Switch-on current duration regarding switch-on current field
5.0
ms
max. ambient temperature
40
40
°C
Min. ambient temperature
-30
°C
Permitted ambient humidity (in operation)
95
% rF
Permissible condensation
No
Pollution degree
Pollution degree 3
Degree of protection
IP54
Protection class
III, Sicherheitskleinspannung (SELV)
III, Sicherheitskleinspannung (SELV)
sound power level
63
63
dB(A)
mass (net)
1.700
1.700
kg
Sheet number of the guideline
24
Preview - Generation
預覽
生成CAD模型
3D
Characteristics Graph
2D
Embedded user actions