{belimo/02_ventile/zubehoer/c2xxqpt_asmtab.prj},{NB=C215QPT-B-11A-(1)},{SA010ID04=Belimo},{SA810ID03=C215QPT-B-11A},{DEEPLINK=C215QPTB11A},{PREVIEW=../../png/pic_eu_c2_qpt-_-_-product_retina.png},{LOD=1},{IDNR=1},{ARTNR=C215QPT-B-11A},{ARTNRPART1=C215QPT-B-11A_part1},{SA700ID04=},{ARTNRPART2=C215QPT-B-11A_part2},{ARTNRCENTERPART=C215QPT-B-11A_centerpart},{ARTNRTILTPART=C215QPT-B-11A_tilt_part},{ARTNRVALVE=C215QPT-B-11A_valve},{PPATH=c2xxqpt_asmtpl.prj},{SA900ID11=Piping Package mit PI-Zonenventil (PIQCV), 2-Weg, DN 15, Eurokonus, G 3/4\", PN 25, ps 1600 kPa, V'nom 210 l/h, Mediumstemperatur 2...90°C [36...194°F], mit Messstutzen (P/T ports)},{DC=IE,UK}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
C215QPT-B-11A
HELP_VARIABLE
Manufacturer name
Belimo
Article/order number
C215QPT-B-11A
C215QPT-B-11A
Preview
Level of Geometry
High
Low
High
Low
Valve assembly type
Zubehörbeschreibung
Piping Package with PI Zone Valve (PIQCV), 2-way, DN 15, Euro cone, G 3/4", PN 25, ps 1600 kPa, V'nom 210 l/h, Fluid temperature 2...90°C [36...194°F], with measuring ports (P/T ports)
Piping Package with PI Zone Valve (PIQCV), 2-way, DN 15, Euro cone, G 3/4", PN 25, ps 1600 kPa, V'nom 210 l/h, Fluid temperature 2...90°C [36...194°F], with measuring ports (P/T ports)
Preview - Generation
預覽
生成CAD模型
3D
2D
Embedded user actions