您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{belimo_usa/combo/valves/zone_valves/z3075qs-j/z3075qs-j_asmtab.prj},{NB=Z3075QS-J+CQB24-3(_1)},{LABEL=Z3075QS-J+CQB24-3},{IDNR=218},{PDMA=MIN},{SUBBASEP=0},{BASEP=0},{BODYP=1},{CPDRIVE=-9.30},{XMIN=28.00},{XMAX=69.86},{YMIN=22.24},{YMAX=23.86},{ZMIN=14.60},{ZMAX=36.40},{PG=0},{CV=4.600},{ARTNR=Z3075QS-J+CQB24-3},{ARTNRVALVE=Z3075QS-J},{ARTNRDRIVE=CQB24-3},{CATEGORY1=},{CATEGORY2=Control Valves},{CATEGORY3=},{CATEGORY4=},{CATEGORY5=},{STP=CQ no LED_Dummy.stp},{A=4.5\" [114]},{B=2.4\" [60]},{C=3.8\" [97]},{D=2.6\" [65]},{E=1.2\" [30]},{F=1.2\" [31]},{VALVESIZE=0.75\" [20]},{FLOWPATTERN=3-way Diverting},{FLOW=},{ANSICLASS=},{FLUID=chilled or hot water, up to 60% glycol},{BPRATING=360 psi},{FLOWCHAR=linear},{ENDFITTING=Sweat},{LOD=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
Z3075QS-J+CQB24-3
HELP_VARIABLE
PDM Article ID
Level of Detail
High
Low
High
Low
STP
CQ no LED_Dummy.stp
CQ no LED_Dummy.stp
Label
Z3075QS-J+CQB24-3
Z3075QS-J+CQB24-3
Valve Size
0.75" [20]
0.75" [20]
Flow Pattern
3-way Diverting
3-way Diverting
Cv
4.600
4.600
Flow
ANSI Class
Fluid
chilled or hot water, up to 60% glycol
chilled or hot water, up to 60% glycol
Body Pressure Rating
360 psi
360 psi
Flow Characteristic
linear
linear
End Fitting
Sweat
Sweat
Valve Trim
Chrome plated brass
Chrome plated brass
Voltage AC/DC
AC/DC 24 V
AC/DC 24 V
Power Consumption (Running)
0.3 W
0.3 W
Power Consumption (Holding)
0.2 W
0.2 W
Power Consumption For Wire Sizing
0.6 VA
0.6 VA
Connection Ethernet
Torque
Force
Control Type
Floating/3-point
Floating/3-point
Direction Of Motion Motor
Direction of Rotation (Fail-Safe)
Manual Override
Stroke
Angle of Rotation
90°
90°
Running Time (Motor)
75 s / 90°
75 s / 90°
Running Time (Fail-Safe)
Protection Category
IP40
IP40
Degree Of Protection NEMA
NEMA 2
NEMA 2
Enclosure Type
UL Enclosure Type 2
UL Enclosure Type 2
Ambient Temperature
35...104°F [2...40°C]
35...104°F [2...40°C]
Preview - Generation
預覽
生成CAD模型
3D
2D
Embedded user actions