??
CAD model selection
CMV-125-MP(0)
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Level of geometry
Order number / Reference number
Description text
VAV-Reglereinheit komplett mit Klappenblatt und Luftgeschwindigkeitssensor für druckunabhängige VAV-Anwendungen in kontrollierten Wohnungslüftungen. Für den Einbau in Lüftungsrohre., 2 Nm, MP-Bus, 0/2...10 V
Control
Modulating / communicative
Mechanical power transmission
rotary
Actuator connection
frictional
Shaft holder
universal/self-centring
Application filed
Air
Product description
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
max. Betriebsspannung (oberer Funktionsgrenze)
28.8 V
Nominal frequency (according to DIN EN 50160)
50/60 Hz
Power consumption AC (in operation)
1.5 VA
max. power consumption AC (at rest)
1.5 VA
Power consumption AC (in operation)
1.5 W
max. Leistungsaufnahme DC(Ruhe)
1.5 W
Switch-on current
A
Switch-on current duration regarding switch-on current field
ms
max. ambient temperature
50 °C
Min. ambient temperature
0 °C
Permitted ambient humidity (in operation)
95 % rF
Permissible condensation
No
Pollution degree
Pollution degree 2
Degree of protection
IP00
Protection class
III, Sicherheitskleinspannung (SELV)
sound power level
35 dB(A)
mass (net)
kg
Sheet number of the guideline
24
Preview - Generation
Preview
3D
Characteristics Graph
2D

Embedded user actions