??
CAD model selection
VLR24A-LP1
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Level of Geometry
Manufacturer’s reference number
VLR24A-LP1
Description/supplementary text for the order number
Rotary actuator, 5 Nm, AC/DC 24 V, Cloud, BACnet/IP, Modbus TCP, 2...10 V, 90 s (35...150 s), IP40
Control
continuous
Mechanical transmission
rotary
Actuator connection
interlocking
Shaft holder
interlocking
Applications
Air
Product description
VLR24A-LP1, Rotary actuator, 5 Nm, IP40
nominal/operating voltage
24 V
type of nominal/operating voltage
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
max. Betriebsspannung (oberer Funktionsgrenze)
28.8 V
nominal frequency (according to DIN EN 50160)
50/60 Hz
power consumption AC (in operation)
3.5 VA
max. power consumption AC (at rest)
3.0 VA
power consumption DC (in operation)
3.5 W
max. Leistungsaufnahme DC(Ruhe)
3.0 W
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
-30 °C
Min. ambient temperature
50 °C
allowable ambient humidity (in operation)
95 % rF
Permissible condensation
no
pollution degree
Pollution degree 3
Degree of protection
IP40
protection class
III
sound power level
35 dB(A)
mass (net)
0.590 kg
Sheet number of the guideline
24
Preview - Generation
Preview
3D
Characteristics Graph
2D

Embedded user actions