??
CAD model selection
R6025R-B2
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
Preview
Level of geometry
Description text
Nominal size
Nominal pressure PN
6
Valve assembly type
Regulators with actuator
kvs value
m³/h
Product description
max. operating temperature
100 °C
max. operating pressure
6 bar
Permitted media
Wasser mit Glykol bis max. 50% vol.
Manual override on the valve available
No
max. Glykolanteil des Mediums
50
Body types
2-way
Body connection variants
Flange
Body material
Brass
Surface
Nickel-plated
Sheet number of the guideline
2
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
Preview - Generation
Preview
3D
2D

Embedded user actions