CAD model selection
01CT-5MH
PDM Article ID
304966
Label
01CT-5MH
Level Of Detail
High
Low
Name of Step
TF25 product.stp
StateID
Products - Maintenance
Power source UL
Class 2 Supply
Degree of protection IEC/EN
IP67
Degree of protection NEMA/UL
NEMA 4X
Quality Standard
ISO 9001
Ambient humidity
Max. 95% RH, non-condensing
Ambient temperature
-40...300°F [-40...150°C]
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions