??
CAD model selection
01DT-5BT
HELP_VARIABLE
PDM Article ID
304018
Label
01DT-5BT
Level of Detail
Name of Step
AKF10+ PT1000 150.06.stp
length
450
ExternalKey
01DT-5BT
StateID
Products - Maintenance
Power source UL
Class 2 Supply
Degree of protection IEC/EN
IP65
Degree of protection NEMA/UL
NEMA 4X
Quality Standard
ISO 9001
UL 2043 Compliant
Suitable for use in air plenums per Section 300.22(C) of the NEC and Section 602 of the IMC
Ambient humidity
Max. 95% RH, non-condensing
Ambient temperature
-30...120°F [-35...50°C]
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions