CAD model selection
22HT-52
Label
22HT-52
PDM Article ID
304057
Level of Detail
High
Low
Name of Step
VFG54+ TRV MultiRange.stp
ExternalKey
22HT-52
StateID
Products - Maintenance
Voltage AC/DC
AC/DC 24 V
Nominal voltage range
AC 21.6...26.4 V / DC 13.5...26.4 V
Power source UL
Class 2 Supply
Degree of protection IEC/EN
IP54
Degree of protection NEMA/UL
NEMA 1
Housing
UL Enclosure Type 1
Quality Standard
ISO 9001
UL 2043 Compliant
Suitable for use in air plenums per Section 300.22(C) of the NEC and Section 602 of the IMC
Ambient humidity
Max. 95% RH, non-condensing
Ambient temperature
-30...120°F [-35...50°C]
Preview - Generation
Preview
3D
2D

Embedded user actions