??
CAD model selection
22PF-5UH
HELP_VARIABLE
PDM Article ID
347596
Label
22PF-5UH
Name of Step
22PF DN50 AM.stp
Level of Geometry
StateID
Products - Maintenance
Voltage AC/DC
AC/DC 24 V
Nominal voltage range
AC 19.2...28.8 V / DC 21.6...28.8 V
Electrical Connection
18 AWG appliance cable, 3 ft [1 m]
Power source UL
Class 2 Supply
Degree of protection IEC/EN
IP54
Degree of protection NEMA/UL
NEMA 2
Housing
UL Enclosure Type 2
Quality Standard
ISO 9001
Ambient humidity
Max. 95% RH, non-condensing
Ambient temperature
-22...131°F [-30...55°C ]|-22...122°F [-30...50°C] (UL)
Storage temperature
-40...176°F [-40...80°C]
Servicing
maintenance-free
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions