CAD model selection
22WDP-534
PDM Article ID
304632
Label
22WDP-534
Level Of Detail
High
Low
Name of Step
DPL.stp
StateID
Products - Maintenance
Voltage AC/DC
DC 24 V
Nominal voltage range
DC 13.5...26.4 V
Power source UL
Class 2 Supply
Degree of protection IEC/EN
IP65
Degree of protection NEMA/UL
NEMA 4
Quality Standard
ISO 9001
Ambient humidity
Max. 95% RH, non-condensing
Ambient temperature
14...122°F [-10...50°C]
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions