??
CAD model selection
22WP-51G
HELP_VARIABLE
PDM Article ID
352214
Label
22WP-51G
Level Of Detail
Name of Step
DLM.stp
StateID
Products - Published
Voltage AC/DC
AC/DC 24 V
Nominal voltage range
AC 21.6...26.4 V / DC 13.5...26.4 V
Degree of protection IEC/EN
IP65
Degree of protection NEMA/UL
NEMA 4
Quality Standard
ISO 9001
Ambient humidity
Max. 95% RH, non-condensing
Ambient temperature
-40...221°F [-40...105°C ]
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions