??
CAD model selection
B2050VS-04+LF24-S US
HELP_VARIABLE
Label
B2050VS-04+LF24-S US
Level of Detail
STP
LRF-S.stp
Valve Size
0.5" [15]
Flow Pattern
2-way
Cv
4.000
Fluid
chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
600 psig WOG
Flow Characteristic
modified equal percentage
End Fitting
Internal thread
Valve Trim
Stainless steel
Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
5 W
Power Consumption (Holding)
2.5 W
Power Consumption For Wire Sizing
7 VA
Control Type
On/Off
Direction Of Motion Motor
selectable with switch 0/1
Manual Override
Angle of Rotation
90°
Running Time (Motor)
75 s / 90°
Running Time (Fail-Safe)
<25 s
Protection Category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-22...122°F [-30...50°C]
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions