CAD model selection
B207+TFRB24
PDM Article ID
98344
Article Number
B207+TFRB24
Article Number Valve
B207
Article Number Linkage
Article Number
TFRB24
Level of Detail
High
Low
Label
B207+TFRB24
Valve Size
0.5" [15]
Flow Pattern
2-way
Cv
0.300
Flow
ANSI Class
Fluid
chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow Characteristic
equal percentage
End Fitting
Internal thread
Valve Trim
Stainless steel
Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
1.3 W
Power Consumption For Wire Sizing
5 VA
Connection Ethernet
Torque
Force
Control Type
On/Off
Direction Of Motion Motor
selectable by ccw/cw mounting
Direction of Rotation (Fail-Safe)
Manual Override
Stroke
Angle of Rotation
Max. 95°
Running Time (Motor)
75 s
Running Time (Fail-Safe)
<75 s
Protection Category
IP42
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-22...122°F [-30...50°C]
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions