??
CAD model selection
B207+TR24-SR US
HELP_VARIABLE
Article Number
B207+TR24-SR US
Article Number Valve
B207
Article Number Linkage
Article Number
TR24-SR US
Level of Detail
STP
TR24_230.stp
Label
B207+TR24-SR US
Valve Size
0.5" [15]
Flow Pattern
2-way
Cv
0.300
Flow
ANSI Class
Fluid
chilled or hot water, up to 60% glycol
Body Pressure Rating
600 psi
Flow Characteristic
equal percentage
End Fitting
Internal thread
Valve Trim
Stainless steel
Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
0.5 W
Power Consumption (Holding)
Power Consumption For Wire Sizing
1 VA
Connection Ethernet
Torque
Force
Control Type
DC 2...10 V
Direction Of Motion Motor
selectable with switch
Direction of Rotation (Fail-Safe)
Manual Override
push down handle
Stroke
Angle of Rotation
90°
Running Time (Motor)
90 s / 90°
Running Time (Fail-Safe)
Protection Category
IP40
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1
Ambient Temperature
-22...122°F [-30...50°C]
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions