??
CAD model selection
DKRX24-3-T
HELP_VARIABLE
Level of Detail
STP
DKR.STP
Product Group
0
Label
DKRX24-3-T
Voltage AC/DC
AC 24 V
Power Consumption (Running)
12 W
Power Consumption (Holding)
3 W
Power Consumption For Wire Sizing
21 VA
Torque
Force
Control Type
Floating/3-point
Direction Of Motion Motor
selectable with switch 0/1
Manual Override
external push button
Stroke
Angle of Rotation
Running Time (Motor)
150 s / 90°
Running Time (Fail-Safe)
<35 s
Protection Category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-22...122°F [-30...50°C]
Non Fail-Safe Actuators
Outdoor Procted Actuators
Quick Running Actuators
Linear Actuators
Fire & Smoke Actuators
Airflow Measurement and Control
Accessories
Dummy
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions