??
CAD model selection
EPIV-EV050+AKRX-E-15-28-(1)
HELP_VARIABLE
PDM Article ID
347631
Model No.
EV050+AKRX-E
STEP
EV MID DN15 SK AM
Level Of Detail
Label
EV050+AKRX-E
Valve Size
0.5" [15]
Flow Pattern
2-way
Cv
0.000
Fluid
chilled or hot water, up to 60% glycol max (open loop/steam not allowed)
Body Pressure Rating
360 psi
Flow Characteristic
equal percentage or linear
End Fitting
Internal thread
Valve Trim
Stainless steel
Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
14 W
Power Consumption For Wire Sizing
23 VA
Connection Ethernet
RJ45 socket
Control Type
BACnet IP|BACnet MS/TP|Modbus TCP|Modbus RTU|MP-Bus|DC 2...10 V|DC 0.5...10 V|Hybrid (communicative / analogue)|Cloud
Direction Of Motion Motor
reversible with web view
Manual Override
external push button
Angle of Rotation
90°
Running Time (Motor)
90 s
Running Time (Fail-Safe)
<35 s
Protection Category
IP54
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1
Ambient Temperature
-22...122°F [-30...50°C]
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions