CAD model selection
F6100HD+DRX24-MFT-T
Level of Detail
High
Low
Product Group
0
Label
F6100HD+DRX24-MFT-T
Valve Size
4" [100]
Flow Pattern
2-way
Cv
600.000
Flow
ANSI Class
Fluid
chilled or hot water, up to 60% glycol
Body Pressure Rating
ANSI Class Consistent with 125, 232 psi CWP
Flow Characteristic
modified equal percentage
End Fitting
Flange
Valve Trim
Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
12 W
Power Consumption (Holding)
3 W
Power Consumption For Wire Sizing
21 VA
Connection Ethernet
Torque
Force
Control Type
MFT/Programmable
Direction Of Motion Motor
selectable with switch 0/1
Direction of Rotation (Fail-Safe)
Manual Override
external push button
Stroke
Angle of Rotation
Running Time (Motor)
150 s / 90°
Running Time (Fail-Safe)
Protection Category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-22...122°F [-30...50°C]
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions