CAD model selection
PRBUP-MFT-T
Level of Detail
High
Low
Product Group
0
Label
PRBUP-MFT-T
Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power Consumption (Running)
20 W
Power Consumption (Holding)
6 W
Power Consumption For Wire Sizing
with 24 V 20 VA / with 240 V 52 VA
Torque
Force
Control Type
MFT/Programmable
Direction Of Motion Motor
reversible with app
Manual Override
7 mm hex crank, supplied
Stroke
Angle of Rotation
90°
Running Time (Motor)
35 s / 90°
Running Time (Fail-Safe)
Protection Category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
Ambient Temperature
-22...122°F [-30...50°C]
Non Fail-Safe Actuators
Outdoor Procted Actuators
Quick Running Actuators
Linear Actuators
Fire & Smoke Actuators
Airflow Measurement and Control
Accessories
Dummy
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions