CAD model selection
SY5-24MFT
PDM Article ID
2248
Label
SY5-24MFT
Level Of Detail
High
Low
Product Group
Actuators
Voltage AC/DC
AC/DC 24 V
Power Consumption For Wire Sizing
214 VA
Control Type
MFT/Programmable
Direction Of Motion Motor
selectable with switch 0/1
Manual Override
hand wheel
Angle of Rotation
90°
Running Time (Motor)
26 s
Protection Category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
Ambient Temperature
-22...149°F [-30...65°C]
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions