CAD model selection
Z2050Q-F
PIPING
PDM Article ID
307645
Label
Z2050Q-F
Level of Details
High
Low
Valve Size
0.5" [15]
Flow Pattern
2-way
Cv
1.400
Fluid
chilled or hot water, up to 60% glycol
Body Pressure Rating
360 psi
Flow Characteristic
equal percentage
End Fitting
Internal thread
Valve Trim
Chrome plated brass
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions