CAD model selection
Z2075Q-K
PIPING
PDM Article ID
280973
Label
Z2075Q-K
Level of Details
High
Low
Valve Size
0.75" [20]
Flow Pattern
2-way
Cv
9.800
Fluid
chilled or hot water, up to 60% glycol
Body Pressure Rating
360 psi
Flow Characteristic
equal percentage
End Fitting
Internal thread
Valve Trim
Chrome plated brass
Preview - Generation
Preview
3D
2D

Embedded user actions