??
CAD model selection
Z3050Q-E+CQKBUP-LL
HELP_VARIABLE
PDM Article ID
342417
Level of Detail
Label
Z3050Q-E+CQKBUP-LL
Valve Size
0.5" [15]
Flow Pattern
3-way Diverting
Cv
1.000
Flow
ANSI Class
Fluid
chilled or hot water, up to 60% glycol
Body Pressure Rating
360 psi
Flow Characteristic
linear
End Fitting
Internal thread
Valve Trim
Chrome plated brass
Voltage AC/DC
AC 100...240 V
Power Consumption (Running)
2.5 W
Power Consumption (Holding)
0.5 W
Power Consumption For Wire Sizing
7 VA
Connection Ethernet
Torque
Force
Control Type
On/Off
Direction Of Motion Motor
Direction of Rotation (Fail-Safe)
Manual Override
Stroke
Angle of Rotation
90°
Running Time (Motor)
75 s / 90°
Running Time (Fail-Safe)
<60 s
Protection Category
IP40
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
35...104°F [2...40°C]
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions