CAD model selection
ZONE120NC
PDM Article ID
2294
Label
ZONE120NC
Level Of Detail
High
Low
Voltage AC/DC
AC 120 V
Power Consumption (Running)
6.5 W
Power Consumption For Wire Sizing
7 VA
Control Type
On/Off
Manual Override
hand lever
Angle of Rotation
90°
Running Time (Fail-Safe)
<5 s
Protection Category
IP20
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1
Ambient Temperature
32...104°F [0...40°C]
Preview - Generation
Preview
3D
2D

Embedded user actions