??
CAD model selection
ZONE120NO
HELP_VARIABLE
PDM Article ID
2296
Label
ZONE120NO
Level Of Detail
Voltage AC/DC
AC 120 V
Power Consumption (Running)
6.5 W
Power Consumption For Wire Sizing
7 VA
Control Type
On/Off
Manual Override
Angle of Rotation
90°
Running Time (Fail-Safe)
<5 s
Protection Category
IP20
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1
Ambient Temperature
32...104°F [0...40°C]
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions