??
CAD model selection
ZONE215N-10+ZONE24NO
HELP_VARIABLE
Level Of Detail
Product Group
0
Label
ZONE215N-10+ZONE24NO
Valve Size
0.5" [15]
Flow Pattern
2-way
Cv
1.000
Flow
ANSI Class
Fluid
chilled or hot water, up to 50% glycol
Body Pressure Rating
300 psi
Flow Characteristic
on/off
End Fitting
Internal thread
Valve Trim
Stainless steel
Voltage AC/DC
AC 24 V
Power Consumption (Running)
6.5 W
Power Consumption (Holding)
Power Consumption For Wire Sizing
7 VA
Connection Ethernet
Torque
Force
Control Type
On/Off
Direction Of Motion Motor
Direction of Rotation (Fail-Safe)
Manual Override
Stroke
Angle of Rotation
90°
Running Time (Motor)
Running Time (Fail-Safe)
<5 s
Protection Category
IP20
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1
Ambient Temperature
32...104°F [0...40°C]
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions