CAD model selection
ZONE215N-25
PIPING
PDM Article ID
1752
Label
ZONE215N-25
Level of Details
High
Low
Valve Size
0.5" [15]
Cv
2.500
Fluid
chilled or hot water, up to 50% glycol
Body Pressure Rating
300 psi
Flow Characteristic
on/off
End Fitting
Internal thread
Valve Trim
Stainless steel
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions