??
CAD model selection
ZONE220N-50
PIPING
HELP_VARIABLE
PDM Article ID
1755
Label
ZONE220N-50
Level of Details
Valve Size
0.75" [20]
Cv
5.000
Fluid
chilled or hot water, up to 50% glycol
Body Pressure Rating
300 psi
Flow Characteristic
on/off
End Fitting
Internal thread
Valve Trim
Stainless steel
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions