??
Selezione modello CAD
PKCA-BAC-S2-T(0)
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Level of geometry
Order number / Reference number
PKCA-BAC-S2-T
Description text
Attuatore rotativo con funzione di sicurezza, 160 Nm, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 35 s (30...120 s), 2x SPDT, IP66/67, Terminali
Control
Modulating / communicative / hybrid
Mechanical power transmission
rotary
Actuator connection
interlocking
Shaft holder
interlocking
Application filed
aria
Product description
PKCA-BAC-S2-T, Attuatore rotativo con funzione di sicurezza, 160 Nm, IP66/67
Nominal/operating voltage
24 V
Type of nominal/operating voltage
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2 V
max. Betriebsspannung (oberer Funktionsgrenze)
264.0 V
Nominal frequency (according to DIN EN 50160)
50/60 Hz
Power consumption AC (in operation)
52.0 VA
max. power consumption AC (at rest)
6.0 VA
Power consumption AC (in operation)
52.0 W
max. Leistungsaufnahme DC(Ruhe)
6.0 W
Switch-on current
20.0 A
Switch-on current duration regarding switch-on current field
5.0 ms
max. ambient temperature
50 °C
Min. ambient temperature
-30 °C
Permitted ambient humidity (in operation)
100 % rF
Permissible condensation
No
Pollution degree
Pollution degree 3
Degree of protection
IP66/67
Protection class
I, Schutzerde (PE)
sound power level
68 dB(A)
mass (net)
6.600 kg
Sheet number of the guideline
24
Preview - Generation
Anteprima
3D
Characteristics Graph
2D

Embedded user actions