{belimo/01_antriebe/brandschutzklappenantriebe/bfl2027brandschutzklappenantriebe2720420nm2c2090b0.prj},{NB=BFL24-T-ST(0)},{SA810ID03=BFL24-T-ST},{LOD=MIN},{SA700ID07=19.2},{SA700ID08=28.8},{SA700ID11=2.5},{SA700ID13=0.8},{SA700ID15=2.5},{SA700ID17=0.8},{SA700ID18=8.3},{SA700ID19=5.0},{SA700ID24=55},{SA700ID25=-30},{SA700ID26=95},{SA700ID31=43},{SA700ID32=1.200},{SA450ID03=0.000},{SA700ID007=21.6},{SA700ID008=28.8},{SA700ID12=4.00},{SA700ID16=4.00},{SA810ID06=MIN},{SA700ID05_=1},{SA700ID06_=3},{SA700ID09_=3},{SA700ID27_=0},{SA700ID37_=0},{SA700ID28_=3},{SA010ID04=Belimo},{PREVIEW=../../png/pic_eu_bfl_t_4c.png},{SA810ID10=Brandschutzklappenantrieb, 4 Nm, AC/DC 24 V, Auf/Zu, 60 s, 2x SPDT, IP54, Kabel mit Anschlussstecker, Thermoelektrische Auslöseeinrichtung BAT (72°C)},{LODLEVEL=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
BFL24-T-ST(0)
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Level of geometry
Low
High
Low
High
Order number / Reference number
BFL24-T-ST
BFL24-T-ST
Description text
Fire damper actuator, 4 Nm, AC/DC 24 V, Open/close, 60 s, 2x SPDT, IP54, Cable with connector plug, Thermoelectric tripping device BAT (72°C)
Fire damper actuator, 4 Nm, AC/DC 24 V, Open/close, 60 s, 2x SPDT, IP54, Cable with connector plug, Thermoelectric tripping device BAT (72°C)
Control
2-point (open/close)
2-point (open/close)
Mechanical power transmission
rotary
Actuator connection
interlocking
Shaft holder
interlocking
Application filed
Air
Product description
BFL24-T-ST, Fire damper actuator, 4 Nm, IP54
BFL24-T-ST, Fire damper actuator, 4 Nm, IP54
Nominal/operating voltage
24
24
V
Type of nominal/operating voltage
AC/DC
AC/DC
min. Betriebsspannung (unterer Funktionsgrenze)
19.2
19.2
V
max. Betriebsspannung (oberer Funktionsgrenze)
28.8
28.8
V
Nominal frequency (according to DIN EN 50160)
50/60
Hz
Power consumption AC (in operation)
2.5
2.5
VA
max. power consumption AC (at rest)
0.8
0.8
VA
Power consumption AC (in operation)
2.5
2.5
W
max. Leistungsaufnahme DC(Ruhe)
0.8
0.8
W
Switch-on current
8.3
8.3
A
Switch-on current duration regarding switch-on current field
5.0
ms
maximum ambient temperature
55
°C
min. ambient temperature
-30
°C
Permitted ambient humidity (in operation)
95
% rF
Permissible condensation
No
Pollution degree
Pollution degree 3
Degree of protection
IP54
Protection class
III, Sicherheitskleinspannung (SELV)
III, Sicherheitskleinspannung (SELV)
sound power level
43
dB(A)
mass (net)
1.200
1.200
kg
Sheet number of the guideline
24
미리보기 - 생성
프리뷰
CAD 파일 생성
3D
Characteristics Graph
2D
내장 된 사용자 작업