??
Choix du modèle CAO
DRC24G-5(0)
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Level of geometry
Order number / Reference number
Description text
Control
2-point (open/close)
Mechanical power transmission
rotary
Actuator connection
Shaft holder
Application filed
Product description
nominal/operating voltage
V
Type of nominal/operating voltage
min. Betriebsspannung (unterer Funktionsgrenze)
V
max. Betriebsspannung (oberer Funktionsgrenze)
V
nominal frequency (according to DIN EN 50160)
50/60 Hz
power consumption AC (in operation)
VA
max. power consumption AC (at rest)
2.0 VA
power consumption DC (in operation)
W
max. Leistungsaufnahme DC(Ruhe)
2.0 W
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
max. ambient temperature
50 °C
Min. ambient temperature
-30 °C
allowable ambient humidity (in operation)
% rF
Permissible condensation
Pollution degree
Verschmutzungsgrad 4
Degree of protection
IP66/67
protection class
sound power level
dB(A)
mass (net)
kg
Sheet number of the guideline
24
Aperçus & Génération 3D
Aperçu
3D
Characteristics Graph
2D

Embedded user actions