피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD모델 선택
Rotary actuator (ZoneTight), 1 Nm, IP40
09.08.2024
Rotary actuator fail-safe (ZoneTight), 1 Nm, IP40
09.08.2024
Rotary actuator, 2 Nm, IP54
09.08.2024
Rotary actuator, 2 Nm, IP40
09.08.2024
Rotary actuator fail-safe, 2.5 Nm, IP42
09.08.2024
Rotary actuator, 5 Nm, IP54
09.08.2024
Very fast running rotary actuator, 4 Nm, IP54
09.08.2024
Rotary actuator fail-safe, 4 Nm, IP54
09.08.2024
Rotary actuator fail-safe, 5 Nm, IP54
09.08.2024
Very fast running rotary actuator, 8 Nm, IP54
09.08.2024
Rotary actuator fail-safe, 10 Nm, IP54
09.08.2024
Rotary actuator, 20 Nm, IP54
09.08.2024
Very fast running rotary actuator, 16 Nm, IP54
09.08.2024
Rotary actuator fail-safe, 20 Nm, IP54
09.08.2024
Rotary actuator, 40 Nm, IP54
09.08.2024
Rotary actuator fail-safe, 40 Nm, IP54
09.08.2024
Rotary actuator, Max. 90 Nm, IP54
09.08.2024
Rotary actuator fail-safe, Max. 90 Nm, IP54
09.08.2024
Rotary actuator, 160 Nm, IP66/67
09.08.2024
Rotary actuator fail-safe, 160 Nm, IP66/67
09.08.2024
Rotary actuator (RobustLine), 20 Nm, IP66/67
09.08.2024
Rotary actuator, 40 Nm, IP66/67
09.08.2024
Rotary actuator, Max. 90 Nm, IP66/67
09.08.2024
Rotary actuator, IP67
09.08.2024
Rotary actuator for ball valves, IP40
09.08.2024
Worm gear for butterfly valve
09.08.2024
Lever for fbutterfly valves
09.08.2024
Globe valve actuator, 500 N, IP54
09.08.2024
Globe valve actuator, 1000 N, IP54
09.08.2024
Globe valve actuator fail-safe, 1000 N, IP54
09.08.2024
Globe valve actuator, 1500 N, IP54
09.08.2024
Globe valve actuator fail-safe, 2000 N, IP54
09.08.2024
Globe valve actuator, 2500 N, IP54
09.08.2024
Globe valve actuator, 4500 N, IP54
09.08.2024
Large stroke actuator, 12000 N, IP65
09.08.2024
Rotary actuator, 90 Nm, IP66/67
09.08.2024
Rotary actuator, 5 Nm, IP40
09.08.2024
powered by
3D CAD, CAE 및 BIM 모델을 위한 시각적 검색 엔진