CAD model selection
EV015R2+BAC
Manufacturer’s name
Belimo
Manufacturer’s reference number
EV015R2+BAC
Preview
Level of Geometry
high
low
Nominal dimension
15
Nominal pressure PN
25
kvs value
3.200
m³/h
Valve assembly type
pressure-independent control valve (dynamic flow rate/volume flow regulator, pressure-balanced control valve, volume flow and temperature regulator) a)(A dynamic volume flow regulator maintains a constant flow rate regardless of the applied pressure differential.)
Valve type
Electr. 2-way PI-CCV Belimo Energy Valve™
max. operating temperature
120 °C
max. operating pressure
16.000 bar
max. permissible pressure differential across valve
3500 mbar
Body style
2-way
Body connection variants
female thread
Body material
brass
Surface
nickel-plated
min. operating temperature TB
-10 °C
measuring or control range of flow rate (from … to)
none
mass (net)
2.200 kg
Presettable insert
ja
permitted media
Wasser mit Glykol bis max. 60% vol.
Manual adjustment on the valve available
No
Description text
Electr. 2-way PI-CCV Belimo Energy Valve™, AC/DC 24 V, BACnet/IP, BACnet MS/TP, Modbus TCP, Modbus RTU, MP-Bus, Cloud, 2...10 V, DN 15, Internal and external thread, Rp 1/2"G 3/4", PN 25, ps 1600 kPa, V'nom 0.42 l/s, Fluid temperature -10...120°C [14...24
Part number of the standard
2
Valve type
Absperr- und Regelarmaturen
Nominal size DN
15
Preview - Generation
Preview
3D
2D

Embedded user actions