??
Selezione modello CAD
H740S
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
Preview
Level of geometry
Description text
Nominal size
Nominal pressure PN
16
Valve assembly type
Regolatori con attuatore
kvs value
m³/h
Product description
max. operating temperature
150 °C
max. operating pressure
16 bar
Permitted media
Wasser mit Glykol bis max. 50% vol.
Manual override on the valve available
No
max. Glykolanteil des Mediums
50
Body types
3-vie
Body connection variants
Flange
Body material
Grey iron
Surface
Protective coating
Sheet number of the guideline
2
Information on exporting the valve/actuator combination.
Per selezionare le combinazioni di valvole/attuatori, selezionare il formato di esportazione "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
Preview - Generation
Anteprima
3D
2D

Embedded user actions