{belimo/02_ventile/kugelhahnen/c52020q-20202c203-weg20umschalt-zonenventil2c20aussengewinde2c20bis20ps3d1600kpa.prj},{NB=C515Q-H(0)-1},{SA810ID03=C515Q-H},{SA700ID28=15},{SA700ID30=25},{SA700ID06=2.300},{SA700ID07=100},{SA700ID08=16},{SA700ID42=50},{SA700ID09=2800},{SA700ID33=2},{SA700ID25=0.28},{SA810ID06=MIN},{SA700ID04_=13},{SA700ID13_=0},{SA700ID36_=1},{SA700ID40_=2},{SA700ID41_=0},{SA010ID04=Belimo},{PREVIEW=../../png/pic_eu_c515q_x_4c.png},{SA810ID10=Umschalt-Zonenventil, 3-Weg, DN 15, Aussengewinde, G 3/4\", PN 25, ps 1600 kPa, kvs 2.3 m³/h, Mediumstemperatur 2...100°C [36...212°F] (mit Antrieb 2...90°C)},{SA700ID04=Regelungsarmaturen mit Antrieb},{SA700ID26=C515Q-H, 3-Weg Umschalt-Zonenventil, Aussengewinde},{SA700ID40=Wasser mit Glykol bis max. 50% vol.},{SA700ID41=Nein},{LOD=0},{ACCESSORY_1=-1}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
C515Q-H
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
C515Q-H
C515Q-H
Preview
Level of geometry
Low
High
Low
High
Description text
Changeover zone valve, 3-way, DN 15, External thread, G 3/4", PN 25, ps 1600 kPa, Kvs 2.3 m³/h, Fluid temperature 2...100°C [36...212°F] (with actuator 2...90°C)
Changeover zone valve, 3-way, DN 15, External thread, G 3/4", PN 25, ps 1600 kPa, Kvs 2.3 m³/h, Fluid temperature 2...100°C [36...212°F] (with actuator 2...90°C)
Nominal size
15
15
Nominal pressure PN
25
Valve assembly type
Control valve assemblies with actuator b) (two-, three-, four-way valves/three-, four-way mixing valves)
kvs value
2.300
2.300
m³/h
Product description
C515Q-H, 3-way Changeover zone valve, External thread
C515Q-H, 3-way Changeover zone valve, External thread
max. operating temperature
100
°C
max. operating pressure
16
bar
Permitted media
Wasser mit Glykol bis max. 50% vol.
Manual override on the valve available
No
max. Glykolanteil des Mediums
50
Body types
3-way
Body connection variants
External thread
Body material
Brass
Surface
Sheet number of the guideline
2
Information on exporting the valve/actuator combination.
When selecting valve/actuator combinations, please select the export format "Autodesk Revit Instance+Family 20XX (3D)"!
Accessories: Actuator
-
CQK24A-MPL_Low
CQK24A-MPL_High
CQKD230A_Low
CQKD230A_High
CQKD24A_Low
CQKD24A_High
CQK230A_Low
CQK230A_High
CQK230A-T_Low
CQK230A-T_High
CQK24A_Low
CQK24A_High
CQK24A-MPL-T_Low
CQK24A-MPL-T_High
CQ24A-BAC_Low
CQ24A-BAC_High
CQ24A-MPL_Low
CQ24A-MPL_High
CQ24A-MPL-T_Low
CQ24A-MPL-T_High
CQ24A-T_Low
CQ24A-T_High
CQD230A_Low
CQD230A_High
CQD24A_Low
CQD24A_High
CQD24A-MPL_Low
CQD24A-MPL_High
CQD24A-T_Low
CQD24A-T_High
-
CQK24A-MPL_Low
CQK24A-MPL_High
CQKD230A_Low
CQKD230A_High
CQKD24A_Low
CQKD24A_High
CQK230A_Low
CQK230A_High
CQK230A-T_Low
CQK230A-T_High
CQK24A_Low
CQK24A_High
CQK24A-MPL-T_Low
CQK24A-MPL-T_High
CQ24A-BAC_Low
CQ24A-BAC_High
CQ24A-MPL_Low
CQ24A-MPL_High
CQ24A-MPL-T_Low
CQ24A-MPL-T_High
CQ24A-T_Low
CQ24A-T_High
CQD230A_Low
CQD230A_High
CQD24A_Low
CQD24A_High
CQD24A-MPL_Low
CQD24A-MPL_High
CQD24A-T_Low
CQD24A-T_High
미리보기 - 생성
프리뷰
CAD 파일 생성
3D
2D
내장 된 사용자 작업