??
Selección de modelo CAD
C415Q-J
HELP_VARIABLE
Manufacturer name
Belimo
Order number / Reference number
Preview
Level of geometry
Description text
Nominal size
Nominal pressure PN
25
Valve assembly type
Reguladores con actuador
kvs value
m³/h
Product description
max. operating temperature
100 °C
max. operating pressure
16 bar
Permitted media
Wasser mit Glykol bis max. 50% vol.
Manual override on the valve available
No
max. Glykolanteil des Mediums
50
Body types
2-way
Body connection variants
External thread
Body material
Latón
Surface
Sheet number of the guideline
2
Information on exporting the valve/actuator combination.
Al seleccionar combinaciones válvula/actuador, seleccione el formato de exportación "Autodesk Revit Instance+Family 20XX (3D)".
Accessories: Actuator
Preview - Generation
Previsualización
3D
2D

Embedded user actions