CAD model selection
GRC230G-5
Manufacturer’s name
Belimo
Preview
Level of Geometry
high
low
Manufacturer order number
GRC230G-5
Product description
GRC230G-5, Rotary actuator, 40 Nm, AC 100...240 V, Open/close, 35 s, IP66/67, F05
nominal/operating voltage
230
V
Power consumption AC (in operation)
6.00
VA
Type of nominal/operating voltage
AC
Minimum operating voltage (lower functioning limit)
85
Maximum operating voltage (upper functioning limit)
265
nominal frequency (according to DIN EN 50160),relating to field nominal/operating voltage
50/60 Hz
Control
2-point (open/close)
Mechanical transmission
rotary
Applications
Air
max. power consumption AC (at rest)
1.00
VA
power consumption DC (in operation)
6.00
W
max. power consumption DC (at rest)
1.00
W
pollution degree
Pollution degree 4
Degree of protection
IP66/67
Protection class
II, verstärkte Isolierung
sound power level
35.00 dB(A)
mass (net)
3.40
kg
max. ambient temperature
50 °C
min. ambient temperature
-30 °C
allowable ambient humidity (in operation)
100 % rF
Description/supplementary text for the order number
Rotary actuator, 40 Nm, AC 100...240 V, Open/close, 35 s, IP66/67, F05
Part number of the standard
24
Preview - Generation
Preview
3D
Characteristics Graph
2D

Embedded user actions