??
CAD模型选择
ZD6N-H100(0)
HELP_VARIABLE
Manufacturer name
Belimo
Preview
Level of geometry
Order number / Reference number
Description text
Control
2-point (open/close)
Mechanical power transmission
Lever for fbutterfly valves
Actuator connection
Spindle attachment
Application filed
Water
Product description
nominal/operating voltage
V
type of nominal/operating voltage
min. Betriebsspannung (unterer Funktionsgrenze)
0.0 V
max. Betriebsspannung (oberer Funktionsgrenze)
0.0 V
nominal frequency (according to DIN EN 50160)
Hz
power consumption AC (in operation)
0.0 VA
max. power consumption AC (at rest)
0.0 VA
power consumption DC (in operation)
0.0 W
max. Leistungsaufnahme DC(Ruhe)
0.0 W
Switch-on current
0.0 A
Switch-on current duration regarding switch-on current field
0.0 ms
maximum ambient temperature
0 °C
min. ambient temperature
0 °C
Permitted ambient humidity (in operation)
0
Permissible condensation
No
Pollution degree
degree of protection provided by enclosure
Protection class
sound power level
0 dB(A)
mass (net)
kg
Sheet number of the guideline
24
Preview - Generation
预览
3D
Characteristics Graph
2D

Embedded user actions